IESNA:LM-63-2002
[TEST]P1202311
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-750-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10802
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1089.7 1132.4 1211.5 1300.8 1378.8 1447.6 1502.3 1538.1 1551.8 1565.4
1620.6 1668.4 1738.4 1886.9 2099.8 2353 2607.3 2854.3 3072.8 3250.4
3447.2 3628.2 3814.3 3989 4144.9 4197.2 4108.5 3890.5 3316.4 2136.7
779.6 284 149.1 82.5 44.4 13.1 0
1089.7 1139.8 1221.2 1309.4 1390.2 1455.6 1512.5 1546.7 1560.9 1574
1622.9 1667.9 1732.2 1867 2073.6 2320.5 2566.4 2820.2 3042.1 3243.5
3428.5 3638.4 3814.8 3990.1 4152.9 4226.3 4175 3976.5 3445 2309.7
885.4 310.7 163.9 89.3 47.2 15.9 0
1089.7 1133 1209.8 1296.3 1372.5 1438.5 1489.7 1523.3 1536.4 1542.1
1580.2 1631.4 1688.9 1797 1980.3 2211.9 2476.5 2743.3 2985.8 3183.8
3364.7 3567.3 3794.9 4019.7 4233.7 4406.1 4522.7 4515.9 4118.1 3032.4
1408.9 459.8 235.6 132 62 20.5 0
1089.7 1126.7 1197.3 1277.5 1346.9 1407.2 1456.2 1485.8 1498.3 1502.3
1522.8 1577.4 1632.6 1696.9 1818.7 1995.1 2210.2 2451.4 2709.2 2972.1
3231 3500.7 3785.8 4099.9 4421.4 4673 4880.7 5098.6 5180 4510.2
2831 1088 422.2 229.3 125.2 39.8 0
1089.7 1123.9 1185.9 1257.6 1321.9 1378.2 1425.4 1456.2 1471 1478.4
1488.6 1524.5 1584.2 1633.7 1695.2 1801 1956.9 2149.3 2374.6 2640.3
2952.7 3305.6 3675.4 4104.5 4481.8 4854.5 5238 5703.5 6237.8 6356.7
5335.9 3281.7 1406.1 633.3 309.6 121.2 0
1089.7 1116.5 1167.7 1227.4 1287.7 1344.1 1391.9 1428.3 1449.3 1464.7
1476.7 1499.4 1545.5 1604.1 1653.1 1710 1805 1943.8 2132.8 2347.9
2594.3 2869.1 3173 3523.5 3925.2 4418 5003.6 5708 6671.4 7577.9
7531.8 6043.2 3588.9 1534.7 532.1 119.5 0
1089.7 1115.9 1165.4 1226.9 1283.8 1339 1387.3 1424.9 1447.6 1464.1
1476.1 1498.9 1542.1 1599.6 1650.8 1706.6 1794.2 1919.9 2109.4 2307.5
2561.2 2811.1 3109.2 3451.2 3857 4350.9 4937 5646 6611.7 7574.5
7554 6089.3 3661.2 1577.9 544 122.3 0
1089.7 1111.3 1152.3 1203 1256.4 1308.8 1360 1402.1 1431.1 1453.3
1475.5 1504.5 1537 1567.7 1610.4 1670.1 1739 1825.5 1955.2 2135.6
2357 2618.2 2932.3 3318.1 3773.9 4301.4 4882.9 5519.1 6285 6976.4
6858.1 5482.7 3258.3 1287.2 384.7 76.3 0
1089.7 1108.5 1137.5 1179.6 1226.9 1275.8 1327 1373.1 1411.2 1445.4
1478.9 1515.4 1545.5 1571.1 1603.6 1642.2 1707.1 1801.6 1947.8 2155.5
2431.5 2779.2 3188.3 3643 4113 4606.9 5120.2 5670.5 6219.6 6393.2
5836.1 4154 1952.4 686.8 273.7 108.1 0
1089.7 1100.5 1120.4 1150.6 1189.3 1233.1 1282 1327.6 1369.7 1411.2
1452.2 1493.2 1527.9 1560.3 1593.9 1632 1690 1785.6 1947.8 2186.3
2515.7 2918.6 3361.3 3819.4 4290.6 4772 5275.6 5730.2 5930.5 5541.3
4280.3 2148.1 647 274.3 161 81.4 0
1089.7 1098.2 1110.8 1134.1 1164.3 1201.2 1241.1 1283.8 1325.3 1368
1414.1 1461.9 1509.7 1551.2 1597.3 1651.4 1731 1859.6 2054.8 2331.9
2732.5 3202 3749.4 4313.9 4907.4 5403.6 5811 5943.6 5570.3 4467.5
2783.2 1102.8 330.6 136.6 66 21.6 0
1089.7 1094.8 1105.1 1125 1154.6 1184.7 1224 1264.4 1304.8 1344.6
1391.3 1441.9 1492.6 1538.7 1592.7 1653.1 1742.4 1864.2 2045.7 2307.5
2667.1 3124.6 3649.8 4185.9 4679.8 5059.3 5249.4 5132.7 4621.2 3515.5
2010.4 766.5 265.7 108.7 47.2 9.7 0
1089.7 1093.1 1099.4 1120.4 1146 1177.3 1210.9 1247.3 1286 1323
1365.1 1412.9 1458.4 1504.5 1554 1612.7 1684.4 1783.9 1914.3 2089.5
2341 2683 3092.2 3506.4 3853.5 4049.3 4017.4 3743.1 3246.9 2421.3
1329.3 511 199.7 99.6 63.2 23.9 0
1089.7 1086.9 1093.7 1110.8 1134.7 1164.3 1196.7 1228.6 1259.3 1286
1315.6 1342.9 1368 1387.9 1396.4 1395.3 1381.6 1356.6 1325.3 1295.7
1268.4 1257 1257 1234.2 1142.1 964.5 737.5 534.9 398.3 309
248.1 204.9 169.6 134.3 88.8 37.6 0
1089.7 1084 1090.3 1110.2 1136.4 1165.4 1196.7 1227.4 1257 1275.8
1284.9 1282 1270.7 1245.6 1205.8 1153.4 1090.3 1020.9 946.9 862.7
780.7 701.6 625.9 556 492.2 441.6 396.6 363.6 332.3 299.3
258.9 219.1 174.1 128.6 78 35.3 0
1089.7 1080.6 1091.4 1111.9 1139.8 1171.1 1206.9 1239.9 1259.9 1267.8
1258.1 1233.7 1203 1163.7 1121 1070.9 1008.9 938.9 863.2 783.6
705 631.6 567.3 512.7 464.3 424.5 390.9 371.6 347.1 315.2
275.4 221.4 171.3 121.8 70.6 36.4 0
1089.7 1080 1092 1117 1147.2 1184.2 1221.2 1246.8 1258.7 1257
1243.4 1223.4 1188.7 1141.5 1086.9 1031.7 973.1 905.3 830.2 753.4
682.3 623.1 570.2 524.7 483.1 446.1 424.5 404.6 405.2 408
381.3 332.9 295.9 229.9 159.3 106.4 0
1089.7 1082.9 1097.7 1124.4 1162.5 1199 1228 1250.7 1258.1 1256.4
1245.1 1220.6 1179.6 1129.5 1070.9 1009.5 933.2 851.3 771.6 700.5
640.2 589.5 546.8 509.9 473.4 441 413.7 446.1 508.7 536.6
522.4 499.6 479.1 386.9 310.1 220.2 0
1089.7 1083.5 1101.7 1133.5 1169.9 1208.1 1235.4 1251.9 1257 1255.9
1245.6 1222.3 1183.6 1134.7 1063.5 981.6 886 796.1 709.6 643
581.6 534.9 496.2 465.5 435.3 395.5 412 453 474 464.3
439.3 437.6 380.7 311.3 263.5 187.2 0
1089.7 1084 1104.5 1138.6 1178.5 1213.8 1238.8 1253 1258.7 1257
1246.8 1226.3 1196.1 1147.2 1069.8 968.5 856.4 749.4 656.7 580.4
518.4 475.1 444.4 418.8 378.4 371 392.6 417.1 409.1 386.4
368.7 351.1 287.4 235 198.6 140.6 0
1089.7 1084.6 1106.8 1142.6 1185.9 1219.5 1245.1 1259.9 1267.3 1265.5
1253.6 1237.1 1206.9 1151.2 1065.8 954.8 829.7 705 599.8 525.2
474 437.6 410.8 384.1 349.4 359.1 379 390.4 377.8 417.7
383.5 342.6 257.2 207.7 171.3 105.3 0
1089.7 1086.9 1107.9 1143.8 1184.2 1221.7 1247.3 1262.1 1270.7 1271.2
1262.7 1247.9 1218.9 1165.4 1078.3 963.4 831.4 701.1 592.9 519
471.2 434.7 407.4 378.4 344.8 355.1 374.4 385.8 372.7 414.3
383.5 312.4 248.7 205.4 170.7 82.5 0
